Quantity | Unit price |
---|
Fitting Diameter | 35.7 mm |
---|---|
Fitting Diameter | 1.405 in |
Fitting Height | 11.7 mm |
Fitting Height | 0.460 in |
Flange Diameter | 35.7 mm |
Flange Diameter | 1.405 in |
Color | Yellow |
Compatible Thread Standard | SAE |
Fitting Style | Snap-Fit |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue