Quantity | Unit price |
---|---|
1 - 119 | $3.5271 |
120 - 239 | $1.7561 |
240 - 1199 | $0.7039 |
1200 - 11999 | $0.3135 |
12000 - 23999 | $0.2968 |
24000 + | $0.2815 |
Fitting Diameter | 34.5 mm |
---|---|
Fitting Diameter | 1.360 in |
Fitting Height | 11.7 mm |
Fitting Height | 0.460 in |
Flange Diameter | 34.5 mm |
Flange Diameter | 1.360 in |
Color | Yellow |
Compatible Thread Standard | SAE |
Fitting Style | Snap-Fit |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.