Quantity | Unit price |
---|
Fitting Diameter | 7.9 mm |
---|---|
Fitting Diameter | 0.310 in |
Fitting Height | 8.6 mm |
Fitting Height | 0.340 in |
Flange Diameter | 7.9 mm |
Flange Diameter | 0.310 in |
Color | Yellow |
Compatible Thread Standard | SAE |
Fitting Style | Snap-Fit |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue