Menu Search

Push-In Flexible Grommets

In stock

Our Flexible Grommets are a Push In Grommet made from Polyethylene (PE) and Thermoplastic Elastomers (TPE). Push In Grommets are a low-cost solution when applying a pass-through on tables, desks and other work stations, when routing cables and wires for computers. telephone and other desktop equipment.

These Push-In Plastic Grommets are ideal for applications where space is limited, and flexibility and appearance are important. Our Push-In Grommets are dust tight. The Push Grommet provides quick and easy mounting, and is suitable for enclosures with more and .079 inch (2mm) thickness.

  • Color: Grey

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Hole Diameter All
Show more Show less
4 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Range View
494632 $0.7317 - $1.1414 500 In stock
0.63 in
494634 $1.0065 - $1.5067 12300 In stock
0.984 in
$1.7944 - $2.4626 100 In stock
1.26 in
$0.9157 - $1.4285 5700 In stock
0.787 in
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 9.0 mm | 0.039 - 0.354 in; Gray; PE;TPE

494632

Price Range
$1.1414 - $0.7317

Stock Levels
500 In stock
Attributes
  • Compatible Hole Diameter
    0.63 in
  • Maximum Compatible Cable Diameter
    0.354 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.835 in
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 18.0 mm | 0.039 - 0.709 in; Gray; PE;TPE

494634

Price Range
$1.5067 - $1.0065

Stock Levels
12300 In stock
Attributes
  • Compatible Hole Diameter
    0.984 in
  • Maximum Compatible Cable Diameter
    0.709 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    1.189 in
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 25.0 mm | 0.039 - 0.984 in; Gray; PE;TPE

494635

Price Range
$2.4626 - $1.7944

Stock Levels
100 In stock
Attributes
  • Compatible Hole Diameter
    1.26 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    1.465 in
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 13.0 mm | 0.039 - 0.512 in; Gray; PE;TPE

494633

Price Range
$1.4285 - $0.9157

Stock Levels
5700 In stock
Attributes
  • Compatible Hole Diameter
    0.787 in
  • Maximum Compatible Cable Diameter
    0.512 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.992 in