Quantity | Unit price |
---|---|
20 - 199 | $2.1951 |
200 - 999 | $2.0587 |
1000 + | $1.9226 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 1-1/2, DN 40 |
Cylinder Diameter | 30 mm |
Cylinder Diameter | 1.181 in |
Overall Height | 21 mm |
Overall Height | 0.826 in |
Fin Diameter | 45 mm |
Fin Diameter | 1.771 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue