Quantity | Unit price |
---|---|
50 - 499 | $1.0461 |
500 - 2499 | $0.4648 |
2500 + | $0.4183 |
Fin Diameter | 24 mm |
---|---|
Fin Diameter | 0.945 in |
Head Diameter | 58 mm |
Head Diameter | 2.283 in |
Class Pressure Rating (All) | 150, 300, 400, 600, 900, 1500, 2500 |
Color | Yellow |
Compatible Flanges | Class 150;BS5504 |
Compatible Nominal Pipe Sizes (All) | DN 20, ANSI 3/4 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47, DN 2627-2638 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.