Quantity | Unit price |
---|---|
20 - 199 | $3.0126 |
200 - 999 | $1.3383 |
1000 + | $1.2044 |
Fin Diameter | 72 mm |
---|---|
Fin Diameter | 2.835 in |
Head Diameter | 122 mm |
Head Diameter | 4.803 in |
Class Pressure Rating (All) | 150, 300, 400, 600, 900, 1500, 2500 |
Color | Yellow |
Compatible Flanges | Class 150;BS5504 |
Compatible Nominal Pipe Sizes (All) | DN 65, ANSI 2-1/2 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47, DN 2627-2638 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue