Quantity | Unit price |
---|---|
1 - 49 | $12.4041 |
50 - 99 | $4.957 |
100 - 699 | $2.2031 |
700 - 999 | $2.1342 |
1000 - 1999 | $2.0998 |
2000 - 2999 | $1.9965 |
3000 + | $1.8703 |
Fin Diameter | 143 mm |
---|---|
Fin Diameter | 5.630 in |
Head Diameter | 190 mm |
Head Diameter | 7.480 in |
Class Pressure Rating (All) | 150, 300, 400, 600, 900, 1500, 2500 |
Color | Yellow |
Compatible Flanges | Class 150;BS5504 |
Compatible Nominal Pipe Sizes (All) | DN 125, ANSI 5 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47, DN 2627-2638 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.