Quantity | Unit price |
---|---|
5 - 49 | $7.8719 |
50 - 249 | $3.497 |
250 + | $3.1473 |
Fin Diameter | 170 mm |
---|---|
Fin Diameter | 6.693 in |
Head Diameter | 215 mm |
Head Diameter | 8.465 in |
Class Pressure Rating (All) | 150, 300, 400, 600, 900, 1500, 2500 |
Color | Yellow |
Compatible Flanges | Class 150;BS5504 |
Compatible Nominal Pipe Sizes (All) | DN 150, ANSI 6 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47, DN 2627-2638 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.