Quantity | Unit price |
---|---|
3 - 29 | $11.0054 |
30 - 149 | $4.8897 |
150 + | $4.4007 |
Fin Diameter | 221 mm |
---|---|
Fin Diameter | 8.701 in |
Head Diameter | 270 mm |
Head Diameter | 10.630 in |
Class Pressure Rating (All) | 150, 300, 400, 600, 900, 1500, 2500 |
Color | Yellow |
Compatible Flanges | Class 150;BS5504 |
Compatible Nominal Pipe Sizes (All) | DN 200, ANSI 8 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47, DN 2627-2638 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue