Quantity | Unit price |
---|---|
1 - 9 | $34.7339 |
10 - 19 | $13.8958 |
20 - 139 | $6.1733 |
140 - 199 | $6.0012 |
200 - 399 | $5.8635 |
400 - 599 | $5.5537 |
600 + | $5.2554 |
Fin Diameter | 275 mm |
---|---|
Fin Diameter | 10.827 in |
Head Diameter | 345 mm |
Head Diameter | 13.583 in |
Class Pressure Rating (All) | 150, 300, 400, 600, 900, 1500, 2500 |
Color | Yellow |
Compatible Flanges | Class 150;BS5504 |
Compatible Nominal Pipe Sizes (All) | DN 250, ANSI 10 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47, DN 2627-2638 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.