Quantity | Unit price |
---|---|
1 - 9 | $31.4415 |
10 - 49 | $13.9875 |
50 + | $12.5888 |
Fin Diameter | 325 mm |
---|---|
Fin Diameter | 12.795 in |
Head Diameter | 408 mm |
Head Diameter | 16.063 in |
Class Pressure Rating (All) | 150, 300, 600, 900, 1500, 2500 |
Color | Yellow |
Compatible Flanges | Class 150;BS5504 |
Compatible Nominal Pipe Sizes (All) | DN 300, 12.000 in |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47, DN 2627-2638 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.