Push In Rivet has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.
The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1734 - $0.3224 | 16000 In stock |
0.146 in
3.7 mm
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
0.087 - 0.122 in
2.2 - 3.1 mm
|
||
| $0.1618 - $0.3068 | 1000 In stock |
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
||
| SRH-3035 | $0.1572 - $0.293 | 63000 In stock |
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
0.039 - 0.079 in
1 - 2 mm
|
|
| $0.1856 - $0.345 | 6000 In stock |
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.197 - 0.256 in
5 - 6.5 mm
|
||
| $0.1734 - $0.3224 | 1000 In stock |
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
0.118 - 0.157 in
3 - 4 mm
|
||
| $0.1941 - $0.3694 | 2000 In stock |
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
||
| $0.1769 - $0.3294 | 10000 In stock |
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.157 - 0.197 in
4 - 5 mm
|
||
| $0.1941 - $0.3624 | 1000 In stock |
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
||
| $0.1873 - $0.3502 | 22000 In stock |
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.157 - 0.177 in
4 - 4.5 mm
|
||
| $0.1873 - $0.3554 | 1000 In stock |
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
||
| $0.182 - $0.338 | 1000 In stock |
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.118 - 0.157 in
3 - 4 mm
|
||
| SRH-3045 | $0.1653 - $0.3068 | 4000 In stock |
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
0.079 - 0.118 in
2 - 3 mm
|
|
| $0.1518 - $0.2877 | 2000 In stock |
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
0.039 - 0.079 in
1 - 2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue