Quantity | Unit price |
---|---|
1000 - 4999 | $0.2658 |
5000 - 9999 | $0.2096 |
10000 - 24999 | $0.1814 |
25000 - 49999 | $0.1611 |
50000 + | $0.14 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 6.5 mm |
---|---|
Anchor Length | 0.256 in |
Counterbore Hole Size | 10.4 mm |
Counterbore Hole Size | 0.409 in |
Compatible Hole Diameter Range | 5.1 - 5.2 mm |
Compatible Hole Diameter Range | 0.201 - 0.205 in |
Compatible Panel Thickness Range | 3.5 - 4.5 mm |
Compatible Panel Thickness Range | 0.138 - 0.177 in |
Head Diameter | 9.8 mm |
Head Diameter | 0.386 in |
Head Height | 2.7 mm |
Head Height | 0.106 in |
Maximum Compatible Hole Diameter | 5.2 mm |
Maximum Compatible Hole Diameter | 0.205 in |
Maximum Compatible Panel Thickness | 4.5 mm |
Maximum Compatible Panel Thickness | 0.177 in |
Maximum Operating Temperature | 115 °C |
Maximum Operating Temperature | 239 °F |
Minimum Compatible Hole Diameter | 5.1 mm |
Minimum Compatible Hole Diameter | 0.201 in |
Minimum Compatible Panel Thickness | 3.5 mm |
Minimum Compatible Panel Thickness | 0.138 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Color | Black |
Full Material | Nylon 6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Rivet Type | Countersunk |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue