Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.

Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.0587 - $0.0805 3000 In stock
0.156 in
0.313 in
0.093 in
$0.0495 - $0.068 17000 In stock
0.125 in
0.250 in
0.032 in
$0.0946 - $0.1298 Request the lead time here
0.250 in
0.500 in
0.156 in
$0.0709 - $0.0972 Request the lead time here
0.219 in
0.344 in
0.156 in
Push-In Rivet - Natural; Acetal; Compatible Panel Thickness Range 2.4 mm | 0.093 in

27SNC1560093

Price Range
$0.0805 - $0.0587

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.344 in
  • Compatible Hole Diameter
    0.156 in
  • Compatible Panel Thickness Range
    0.093 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet - Natural; Acetal; Compatible Panel Thickness Range 0.8 mm | 0.032 in

27SNC1250032

Price Range
$0.068 - $0.0495

Stock Levels
17000 In stock
Attributes
  • Anchor Length
    0.250 in
  • Compatible Hole Diameter
    0.125 in
  • Compatible Panel Thickness Range
    0.032 in
  • Head Diameter
    0.250 in
  • Head Height
    0.060 in
Push-In Rivet - Natural; Acetal; Compatible Panel Thickness Range 4 mm | 0.156 in

27SNC2500156

Price Range
$0.1298 - $0.0946

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.516 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.156 in
  • Head Diameter
    0.500 in
  • Head Height
    0.060 in
Push-In Rivet - Natural; Acetal; Compatible Panel Thickness Range 4 mm | 0.156 in

27SNC2190156

Price Range
$0.0972 - $0.0709

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.516 in
  • Compatible Hole Diameter
    0.219 in
  • Compatible Panel Thickness Range
    0.156 in
  • Head Diameter
    0.344 in
  • Head Height
    0.060 in