Quantity | Unit price |
---|---|
100 - 499 | $0.5279 |
500 - 999 | $0.4044 |
1000 + | $0.3269 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 38.1 mm |
---|---|
Anchor Length | 1.5 in |
Head Diameter | 12.6 mm |
Head Diameter | 0.496 in |
Compatible Hole Diameter Range | 6.4 mm |
Compatible Hole Diameter Range | 0.252 in |
Compatible Panel Thickness Range | 0.9 - 26.5 mm |
Compatible Panel Thickness Range | 0.035 - 1.043 in |
Color | Black |
Full Material | Nylon 6/6 |
Rivet Type | Barbed Rivet |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue