Quantity | Unit price |
---|---|
1000 - 4999 | $0.102 |
5000 - 9999 | $0.0918 |
10000 - 14999 | $0.0826 |
15000 - 19999 | $0.0744 |
20000 + | $0.0669 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 21.3 mm |
---|---|
Anchor Length | 0.839 in |
Head Diameter | 16.8 mm |
Head Diameter | 0.661 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Compatible Hole Diameter Range | 6.0 mm |
Compatible Hole Diameter Range | 0.236 in |
Compatible Panel Thickness Range | 1.6 - 18.0 mm |
Compatible Panel Thickness Range | 0.063 - 0.709 in |
Overall Height | 23.3 mm |
Overall Height | 0.917 in |
Color | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue