Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 38.3 mm |
---|---|
Anchor Length | 1.508 in |
Head Diameter | 15.7 mm |
Head Diameter | 0.618 in |
Head Height | 2.9 mm |
Head Height | 0.114 in |
Compatible Hole Diameter Range | 7.9 - 7.9 mm |
Compatible Hole Diameter Range | 0.311 - 0.312 in |
Compatible Panel Thickness Range | 2.1 - 257.2 mm |
Compatible Panel Thickness Range | 0.083 - 10.126 in |
Overall Height | 41.2 mm |
Overall Height | 1.622 in |
Color | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue