Quantity | Unit price |
---|---|
1000 - 4999 | $0.0608 |
5000 - 9999 | $0.0547 |
10000 - 24999 | $0.0493 |
25000 + | $0.0443 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 9.5 mm |
---|---|
Anchor Length | 0.375 in |
Head Diameter | 9.4 mm |
Head Diameter | 0.370 in |
Head Height | 4.4 mm |
Head Height | 0.175 in |
Compatible Hole Diameter Range | 5.2 mm |
Compatible Hole Diameter Range | 0.203 in |
Compatible Panel Thickness Range | 23.4 - 4.4 mm |
Compatible Panel Thickness Range | 0.920 - 0.175 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Screw Size | 1/4-20 |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed |
Type | Type 2 |
Rivet Head Shape | Hexagonal |
Drive Type | Slotted Drive |
Head Style | Slotted Hex |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue