Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 19.1 mm |
---|---|
Anchor Length | 0.750 in |
Head Diameter | 9.4 mm |
Head Diameter | 0.370 in |
Head Height | 4.4 mm |
Head Height | 0.175 in |
Compatible Hole Diameter Range | 5.2 mm |
Compatible Hole Diameter Range | 0.203 in |
Compatible Panel Thickness Range | 2.3 - 4.4 mm |
Compatible Panel Thickness Range | 0.092 - 0.175 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Screw Size | 1/4-20 |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed |
Type | Type 2 |
Rivet Head Shape | Hexagonal |
Drive Type | Slotted Drive |
Head Style | Slotted Hex |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue