Quantity | Unit price |
---|---|
1000 - 4999 | $0.142 |
5000 - 9999 | $0.1278 |
10000 - 24999 | $0.115 |
25000 + | $0.1035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 19.1 mm |
---|---|
Anchor Length | 0.750 in |
Head Diameter | 9.4 mm |
Head Diameter | 0.370 in |
Head Height | 7 mm |
Head Height | 0.275 in |
Compatible Hole Diameter Range | 5.2 mm |
Compatible Hole Diameter Range | 0.203 in |
Compatible Panel Thickness Range | 2.3 mm |
Compatible Panel Thickness Range | 0.092 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Screw Size | 1/4-20 |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed |
Type | Type 2 |
Rivet Head Shape | Hexagonal |
Drive Type | Non Slotted Drive |
Head Style | Flange |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue