Quantity | Unit price |
---|---|
1000 - 4999 | $0.0891 |
5000 - 9999 | $0.0802 |
10000 - 24999 | $0.0722 |
25000 + | $0.065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 15.9 mm |
---|---|
Anchor Length | 0.626 in |
Head Diameter | 11.4 mm |
Head Diameter | 0.449 in |
Head Height | 4.1 mm |
Head Height | 0.161 in |
Compatible Hole Diameter Range | 5.2 - 5.2 mm |
Compatible Hole Diameter Range | 0.205 - 0.203 in |
Compatible Panel Thickness Range | 15.9 mm |
Compatible Panel Thickness Range | 0.626 in |
Slot Depth | 1.9 mm |
Slot Depth | 0.075 in |
Overall Height | 19.9 mm |
Overall Height | 0.783 in |
Screw Size | 1/4-20 |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 2 |
Rivet Head Shape | Round |
Drive Type | Slotted Drive |
Head Style | Slotted Round |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue