Quantity | Unit price |
---|---|
1000 - 4999 | $0.0427 |
5000 - 9999 | $0.0385 |
10000 - 14999 | $0.0346 |
15000 - 19999 | $0.0312 |
20000 + | $0.028 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 18 mm |
---|---|
Anchor Length | 0.708 in |
Head Diameter | 8.7 mm |
Head Diameter | 0.344 in |
Head Height | 1.6 mm |
Head Height | 0.062 in |
Compatible Hole Diameter Range | 3.2 mm |
Compatible Hole Diameter Range | 0.125 in |
Compatible Panel Thickness Range | 1.6 - 15.9 mm |
Compatible Panel Thickness Range | 0.062 - 0.625 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Color | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue