Quantity | Unit price |
---|---|
1000 - 4999 | $0.1477 |
5000 - 9999 | $0.1329 |
10000 - 14999 | $0.1196 |
15000 - 19999 | $0.1077 |
20000 + | $0.0969 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 11.3 mm |
---|---|
Anchor Length | 0.445 in |
Head Diameter | 25.4 mm |
Head Diameter | 1 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Compatible Hole Diameter Range | 9.5 mm |
Compatible Hole Diameter Range | 0.374 in |
Compatible Panel Thickness Range | 1.6 - 9.5 mm |
Compatible Panel Thickness Range | 0.063 - 0.374 in |
Overall Height | 13.8 mm |
Overall Height | 0.543 in |
Color | Black |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue