Quantity | Unit price |
---|---|
500 - 4999 | $0.0803 |
5000 - 9999 | $0.0723 |
10000 - 24999 | $0.0651 |
25000 + | $0.0586 |
Anchor Length | 20 mm |
---|---|
Anchor Length | 0.787 in |
Head Diameter | 12.7 mm |
Head Diameter | 0.500 in |
Head Height | 1.7 mm |
Head Height | 0.067 in |
Compatible Hole Diameter Range | 6.4 mm |
Compatible Hole Diameter Range | 0.250 in |
Compatible Panel Thickness Range | 3.2 - 17.4 mm |
Compatible Panel Thickness Range | 0.125 - 0.687 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Color | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Crossed Recess Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue