Quantity | Unit price |
---|---|
1000 - 4999 | $0.6278 |
5000 - 9999 | $0.4957 |
10000 - 24999 | $0.4272 |
25000 - 49999 | $0.3882 |
50000 + | $0.3375 |
Anchor Length | 7.5 mm |
---|---|
Anchor Length | 0.295 in |
Head Diameter | 10 mm |
Head Diameter | 0.394 in |
Head Height | 8 mm |
Head Height | 0.315 in |
Compatible Hole Diameter Range | 3.1 - 3.2 mm |
Compatible Hole Diameter Range | 0.122 - 0.126 in |
Compatible Panel Thickness Range | 5 - 6 mm |
Compatible Panel Thickness Range | 0.197 - 0.236 in |
Operating Temperature Range | -40 - 115 °C |
Operating Temperature Range | -40 - 239 °F |
Rivet Type | Releasable |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Knob |
Color | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue