Quantity | Unit price |
---|---|
1000 - 4999 | $0.6442 |
5000 - 9999 | $0.5105 |
10000 - 24999 | $0.4387 |
25000 - 49999 | $0.3979 |
50000 + | $0.3475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 7.0 mm |
---|---|
Anchor Length | 0.276 in |
Head Diameter | 10 mm |
Head Diameter | 0.394 in |
Head Height | 8.0 mm |
Head Height | 0.315 in |
Compatible Hole Diameter Range | 3.6 - 3.7 mm |
Compatible Hole Diameter Range | 0.142 - 0.146 in |
Compatible Panel Thickness Range | 3.8 - 5.2 mm |
Compatible Panel Thickness Range | 0.15 - 0.205 in |
Operating Temperature Range | -40 - 115 °C |
Operating Temperature Range | -40 - 239 °F |
Pin Head Diameter | 10.0 mm |
Pin Head Diameter | 0.394 in |
Rivet Type | Removable |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Knob |
Color | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue