These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.
The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Head Diameter | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| 61RR188125 | $0.1755 - $0.2046 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
|
| PPR-10 | $0.2024 - $0.3851 | 211000 In stock |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
|
0.140 - 0.200 in
3.6 - 5.1 mm
|
|
| $0.1755 - $0.2046 | 54000 In stock |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue