Quantity | Unit price |
---|---|
1000 - 4999 | $0.0599 |
5000 - 9999 | $0.0539 |
10000 - 24999 | $0.0485 |
25000 + | $0.0437 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 6.9 mm |
---|---|
Anchor Length | 0.270 in |
Compatible Hole Diameter Range | 4.1 mm |
Compatible Hole Diameter Range | 0.160 in |
Compatible Hole Diameter | 4.1 mm |
Compatible Hole Diameter | 0.160 in |
Compatible Panel Thickness Range | 3.3 mm |
Compatible Panel Thickness Range | 0.130 in |
Head Diameter | 8.7 mm |
Head Diameter | 0.344 in |
Head Height | 0.8 mm |
Head Height | 0.030 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue