Quantity | Unit price |
---|---|
1000 - 4999 | $0.041 |
5000 - 9999 | $0.0369 |
10000 - 24999 | $0.0332 |
25000 + | $0.0299 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 11.1 mm |
---|---|
Anchor Length | 0.437 in |
Compatible Hole Diameter Range | 2.3 mm |
Compatible Hole Diameter Range | 0.090 in |
Compatible Hole Diameter | 2.3 mm |
Compatible Hole Diameter | 0.090 in |
Compatible Panel Thickness Range | 7.8 mm |
Compatible Panel Thickness Range | 0.307 in |
Head Diameter | 5.1 mm |
Head Diameter | 0.200 in |
Head Height | 1.3 mm |
Head Height | 0.050 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue