Quantity | Unit price |
---|---|
1000 - 4999 | $0.1388 |
5000 - 9999 | $0.1249 |
10000 - 24999 | $0.1124 |
25000 + | $0.1012 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 14.2 mm |
---|---|
Anchor Length | 0.559 in |
Compatible Hole Diameter Range | 4.6 mm |
Compatible Hole Diameter Range | 0.180 in |
Compatible Hole Diameter | 4.6 mm |
Compatible Hole Diameter | 0.180 in |
Compatible Panel Thickness Range | 8.1 mm |
Compatible Panel Thickness Range | 0.320 in |
Head Diameter | 19.1 mm |
Head Diameter | 0.750 in |
Head Height | 1.5 mm |
Head Height | 0.059 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue