Quantity | Unit price |
---|---|
1000 - 4999 | $0.2064 |
5000 - 9999 | $0.1858 |
10000 - 24999 | $0.1672 |
25000 + | $0.1505 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 4.9 mm |
---|---|
Compatible Hole Diameter | 0.192 in |
Anchor Length | 42.8 mm |
Anchor Length | 1.687 in |
Head Diameter | 9.5 mm |
Head Diameter | 0.375 in |
Head Height | 1.3 mm |
Head Height | 0.052 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.