Quantity | Unit price |
---|---|
1000 - 4999 | $0.3834 |
5000 - 9999 | $0.3038 |
10000 - 24999 | $0.2619 |
25000 - 49999 | $0.2325 |
50000 + | $0.2024 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 8.0 mm |
---|---|
Anchor Length | 0.315 in |
Compatible Hole Diameter Range | 5.3 mm |
Compatible Hole Diameter Range | 0.208 in |
Head Diameter | 11.0 mm |
Head Diameter | 0.433 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Color | Black |
Material | Nylon |
Full Material | Nylon 6/66 |
Material Flammability Standard | UL94 V-0 |
Rivet Type | Releasable |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.