Quantity | Unit price |
---|---|
1000 - 4999 | $0.1155 |
5000 - 9999 | $0.104 |
10000 - 24999 | $0.0936 |
25000 + | $0.0842 |
Anchor Length | 5.6 mm |
---|---|
Anchor Length | 0.220 in |
Head Diameter | 6.3 mm |
Head Diameter | 0.249 in |
Head Height | 1.7 mm |
Head Height | 0.065 in |
Compatible Hole Diameter Range | 3.2 - 3.3 mm |
Compatible Hole Diameter Range | 0.127 - 0.131 in |
Compatible Panel Thickness Range | 3.1 - 4.1 mm |
Compatible Panel Thickness Range | 0.122 - 0.160 in |
Color | White |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue