Quantity | Unit price |
---|---|
1000 - 4999 | $0.1727 |
5000 - 9999 | $0.1372 |
10000 - 24999 | $0.1178 |
25000 - 49999 | $0.1068 |
50000 + | $0.0928 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 5.1 mm |
---|---|
Anchor Length | 0.200 in |
Head Diameter | 8 mm |
Head Diameter | 0.316 in |
Head Height | 20.8 mm |
Head Height | 0.820 in |
Compatible Hole Diameter Range | 4.1 - 4.2 mm |
Compatible Hole Diameter Range | 0.160 - 0.164 in |
Compatible Panel Thickness Range | 2.5 - 3.6 mm |
Compatible Panel Thickness Range | 0.100 - 0.140 in |
Color | Black |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue