Quantity | Unit price |
---|---|
1000 - 4999 | $0.2467 |
5000 - 9999 | $0.196 |
10000 - 24999 | $0.1683 |
25000 + | $0.1526 |
Anchor Length | 6.1 mm |
---|---|
Anchor Length | 0.240 in |
Head Diameter | 8.1 mm |
Head Diameter | 0.317 in |
Head Height | 2 mm |
Head Height | 0.078 in |
Compatible Hole Diameter Range | 4.1 - 4.2 mm |
Compatible Hole Diameter Range | 0.160 - 0.164 in |
Compatible Panel Thickness Range | 3.7 - 4.8 mm |
Compatible Panel Thickness Range | 0.144 - 0.188 in |
Color | White |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue