Quantity | Unit price |
---|
Anchor Length | 3.3 mm |
---|---|
Anchor Length | 0.130 in |
Head Diameter | 4.2 mm |
Head Diameter | 0.165 in |
Head Height | 1.2 mm |
Head Height | 0.047 in |
Compatible Hole Diameter Range | 2.1 - 2.2 mm |
Compatible Hole Diameter Range | 0.083 - 0.087 in |
Compatible Panel Thickness Range | 1.3 - 2 mm |
Compatible Panel Thickness Range | 0.051 - 0.079 in |
Color | White |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue