Quantity | Unit price |
---|---|
1000 - 4999 | $0.279 |
5000 - 9999 | $0.221 |
10000 - 24999 | $0.19 |
25000 - 49999 | $0.1685 |
50000 + | $0.1469 |
Anchor Length | 5.6 mm |
---|---|
Anchor Length | 0.220 in |
Head Diameter | 4.2 mm |
Head Diameter | 0.165 in |
Head Height | 1.2 mm |
Head Height | 0.047 in |
Compatible Hole Diameter Range | 2.1 - 2.2 mm |
Compatible Hole Diameter Range | 0.083 - 0.087 in |
Compatible Panel Thickness Range | 3.8 - 4.3 mm |
Compatible Panel Thickness Range | 0.148 - 0.170 in |
Color | White |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue