Quantity | Unit price |
---|---|
1000 - 4999 | $0.217 |
5000 - 9999 | $0.1711 |
10000 - 24999 | $0.1482 |
25000 - 49999 | $0.1339 |
50000 + | $0.1164 |
Anchor Length | 3.2 mm |
---|---|
Anchor Length | 0.125 in |
Head Diameter | 5.2 mm |
Head Diameter | 0.203 in |
Head Height | 1.6 mm |
Head Height | 0.062 in |
Compatible Hole Diameter Range | 2.7 - 2.8 mm |
Compatible Hole Diameter Range | 0.105 - 0.109 in |
Compatible Panel Thickness Range | 0.9 - 2 mm |
Compatible Panel Thickness Range | 0.035 - 0.080 in |
Color | White |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue