Quantity | Unit price |
---|---|
1000 - 4999 | $0.2816 |
5000 - 9999 | $0.2223 |
10000 - 24999 | $0.1925 |
25000 + | $0.1739 |
Anchor Length | 3.3 mm |
---|---|
Anchor Length | 0.130 in |
Head Diameter | 5 mm |
Head Diameter | 0.197 in |
Head Height | 1.4 mm |
Head Height | 0.055 in |
Compatible Hole Diameter Range | 2.6 - 2.7 mm |
Compatible Hole Diameter Range | 0.102 - 0.106 in |
Compatible Panel Thickness Range | 1 - 2 mm |
Compatible Panel Thickness Range | 0.039 - 0.079 in |
Color | White |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue