Quantity | Unit price |
---|---|
1000 - 4999 | $0.1765 |
5000 - 9999 | $0.1388 |
10000 - 24999 | $0.1201 |
25000 - 49999 | $0.1089 |
50000 + | $0.0946 |
Anchor Length | 4.3 mm |
---|---|
Anchor Length | 0.170 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Compatible Hole Diameter Range | 3.6 - 3.7 mm |
Compatible Hole Diameter Range | 0.142 - 0.146 in |
Compatible Panel Thickness Range | 2.1 - 3 mm |
Compatible Panel Thickness Range | 0.083 - 0.118 in |
Color | White |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue