Quantity | Unit price |
---|---|
1000 - 9999 | $0.3471 |
10000 + | $0.2603 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 17.3 mm |
---|---|
Anchor Length | 0.681 in |
Head Diameter | 18.0 mm |
Head Diameter | 0.709 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Compatible Hole Diameter Range | 6.3 mm |
Compatible Hole Diameter Range | 0.248 in |
Compatible Panel Thickness Range | 4.0 - 7.6 mm |
Compatible Panel Thickness Range | 0.157 - 0.299 in |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Rivet Type | Tough Rivet |
Color | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue