Quantity | Unit price |
---|---|
1000 - 4999 | $0.2399 |
5000 - 9999 | $0.1903 |
10000 - 24999 | $0.1638 |
25000 - 49999 | $0.1456 |
50000 + | $0.1267 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 8.1 mm |
---|---|
Anchor Length | 0.319 in |
Head Diameter | 5.5 mm |
Head Diameter | 0.217 in |
Head Height | 1.5 mm |
Head Height | 0.059 in |
Compatible Hole Diameter Range | 3.1 - 3.3 mm |
Compatible Hole Diameter Range | 0.122 - 0.128 in |
Compatible Panel Thickness Range | 2.7 - 3.3 mm |
Compatible Panel Thickness Range | 0.106 - 0.13 in |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Rivet Type | Mini Tough |
Color | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue