Quantity | Unit price |
---|---|
1 - 299 | $1.08 |
300 - 749 | $0.97 |
750 - 1499 | $0.82 |
1500 - 2999 | $0.66 |
3000 + | $0.49 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 12.7 mm |
---|---|
Hub Diameter | 0.500 in |
Knob Diameter | 16 mm |
Knob Diameter | 0.630 in |
Knob Height | 4.8 mm |
Knob Height | 0.190 in |
Stud Length | 6.4 mm |
Stud Length | 0.250 in |
Thread Size | 10-32 |
Finish | Zinc-Plated |
Insert Material | Not Applicable |
Insert Type | Not Applicable |
Knob Color | Black |
Knob Material | PP |
Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.