Quantity | Unit price |
---|---|
1 - 34 | $2.44 |
35 - 87 | $2.20 |
88 - 174 | $1.87 |
175 - 349 | $1.49 |
350 + | $1.12 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 19.1 mm |
---|---|
Hub Diameter | 0.750 in |
Hub Height | 19.8 mm |
Hub Height | 0.780 in |
Knob Diameter | 40.6 mm |
Knob Diameter | 1.600 in |
Knob Height | 9.7 mm |
Knob Height | 0.380 in |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Thread Size | 1/4-20 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue