Push-Pull Rounded Knobs are used for applications that require a simple up-down actuation and offer a smooth and round ergonomic grip. These plastic thumbscrew knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View |
---|---|---|---|---|---|---|---|---|
$1.13 - $2.46 | 760 In stock |
1.600 in
40.6 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
$1.12 - $2.44 | 199 In stock |
1.600 in
40.6 mm
|
1/4-20
|
Blind Hole
|
Steel
|
PP
|
||
$1.14 - $2.48 | Request the lead time here |
1.600 in
40.6 mm
|
3/8-16
|
Blind Hole
|
Steel
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.