Menu Search

Knob Latch - Maximum Grip - 26.0 mm | 1.024 in ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Wing Knob Handle

This is a quarter turn latch with a wing knob. It is made of Black Powder Coated with a Die Cast Zinc Alloy Cam. It has a grip range. These are supplied with a rubber gasket for a good seal. IP65, NEMA 4, DIN-EN 1774, RoHS Replaces Item No.(s): Essentra 498166
Item code:

065120036

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 11 $12.32
12 + $10.61
Standard pack: 50

Order in multiple of 50

Total price:

$12.32

1 x $12.32

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Height 0.728 in
Color Black
Finish Black Powder-Coated
Handle Type Wing Knob Handle
Includes Cam Sold Separately
Key Type No Key
Latch Material Die Cast Zinc Alloy
Latch Style Cam Latch
Specifications IP65, NEMA 4, DIN-EN 1774

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us