Menu Search

Knob Latch - Maximum Grip - 24.0 mm | 0.945 in ; Latch Material: Nylon ; ; Handle Type: Wing Knob Handle

This is a quarter turn latch with a wing knob. It is made of Black with a Nylon Cam. It has a grip range. These are supplied with a rubber gasket for a good seal. IP65, NEMA 4, DIN-EN 1774, RoHS Replaces Item No.(s): Essentra 498171
Item code:

065200034

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 11 $11.89
12 + $10.18
Standard pack: 50

Order in multiple of 50

Total price:

$11.89

1 x $11.89

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Height 0.728 in
Color Black
Finish Black
Handle Type Wing Knob Handle
Includes Cam Sold Separately
Key Type No Key
Latch Material Nylon
Latch Style Cam Latch
Specifications IP65, NEMA 4, DIN-EN 1774

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us