Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Natural |
---|---|
Finish | Chrome Plated |
Handle Type | Driver Tool Operated Handle |
Key Type | Eurokey (5333) |
Latch Style | Quarter-Turn Spring Cam Latch |
Mounting Orientation | Right-Handed |
Specifications | DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue