Menu Search

Quick Coupling Release Caps

In stock

A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.

The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.

  • Material: Thermoplastic Elastomer (TPE)
  • Colors: Blue, Green, Red and Yellow
  • Temperature Range: -40F up to 275F (-40C up to 135C)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Series All
Color All
Show more Show less
40 results
Product SKUs information
Item Code Price range Availability Series Outer Ring Inside Diameter Color Compatible Thread Sizes (All) View
$1.0983 - $1.2923 Request the lead time here
ISO B
Yellow
$1.0252 - $1.206 258 In stock
ISO A
Green
$1.3179 - $1.5505 Request the lead time here
ISO B
Yellow
$1.0983 - $1.2923 5140 In stock
ISO A
Red
$1.0252 - $1.206 450 In stock
ISO B
Red
$1.3179 - $1.5505 300 In stock
ISO B
Red
$1.2449 - $1.4646 Request the lead time here
ISO A
Yellow
$1.1717 - $1.3782 600 In stock
ISO A
Red
$1.2449 - $1.4646 402 In stock
ISO B
Red
$1.0252 - $1.206 Request the lead time here
ISO A
Yellow
$1.0983 - $1.2923 Request the lead time here
ISO B
Green
$1.2449 - $1.4646 450 In stock
ISO A
Red
$1.1717 - $1.3782 450 In stock
ISO B
Red
$1.0983 - $1.2923 459 In stock
ISO A
Yellow
$1.1717 - $1.3782 Request the lead time here
ISO B
Green
$1.1717 - $1.3782 342 In stock
ISO A
Yellow
$1.0252 - $1.206 399 In stock
ISO A
Red
$1.3179 - $1.5505 276 In stock
ISO A
Red
$1.0983 - $1.2923 600 In stock
ISO B
Red
$1.2449 - $1.4646 290 In stock
ISO B
Green
  • of 2
Quick Release Cap - ; TPE ; Yellow ; 23.0 mm | 0.906 in ; 20.0 mm | 0.787 in

499742

Price Range
$1.2923 - $1.0983

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Green ; 20.0 mm | 0.787 in ; 12.7 mm | 0.5 in

499746

Price Range
$1.206 - $1.0252

Stock Levels
258 In stock
Attributes
  • Color
    Green
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Yellow ; 44.0 mm | 1.732 in ; 40.5 mm | 1.594 in

499745

Price Range
$1.5505 - $1.3179

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Red ; 25.0 mm | 0.984 in ; 18.3 mm | 0.72 in

498797

Price Range
$1.2923 - $1.0983

Stock Levels
5140 In stock
Attributes
  • Color
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Red ; 20.0 mm | 0.787 in ; 15.5 mm | 0.61 in

498801

Price Range
$1.206 - $1.0252

Stock Levels
450 In stock
Attributes
  • Color
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Red ; 43.0 mm | 1.693 in ; 40.5 mm | 1.594 in

498805

Price Range
$1.5505 - $1.3179

Stock Levels
300 In stock
Attributes
  • Color
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Yellow ; 36.0 mm | 1.417 in ; 30.1 mm | 1.185 in

499739

Price Range
$1.4646 - $1.2449

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Red ; 28.0 mm | 1.102 in ; 24.3 mm | 0.957 in

498798

Price Range
$1.3782 - $1.1717

Stock Levels
600 In stock
Attributes
  • Color
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Red ; 34.0 mm | 1.339 in ; 32.7 mm | 1.287 in

498804

Price Range
$1.4646 - $1.2449

Stock Levels
402 In stock
Attributes
  • Color
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Yellow ; 20.0 mm | 0.787 in ; 12.7 mm | 0.5 in

499736

Price Range
$1.206 - $1.0252

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Green ; 23.0 mm | 0.906 in ; 20.0 mm | 0.787 in

499752

Price Range
$1.2923 - $1.0983

Stock Levels
Request the lead time here
Attributes
  • Color
    Green
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Red ; 35.0 mm | 1.378 in ; 30.7 mm | 1.209 in

498799

Price Range
$1.4646 - $1.2449

Stock Levels
450 In stock
Attributes
  • Color
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Red ; 28.0 mm | 1.102 in ; 25.7 mm | 1.012 in

498803

Price Range
$1.3782 - $1.1717

Stock Levels
450 In stock
Attributes
  • Color
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Yellow ; 23.0 mm | 0.906 in ; 18.3 mm | 0.72 in

499737

Price Range
$1.2923 - $1.0983

Stock Levels
459 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Green ; 28.0 mm | 1.102 in ; 25.7 mm | 1.012 in

499753

Price Range
$1.3782 - $1.1717

Stock Levels
Request the lead time here
Attributes
  • Color
    Green
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Yellow ; 28.0 mm | 1.102 in ; 23.6 mm | 0.929 in

499738

Price Range
$1.3782 - $1.1717

Stock Levels
342 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Red ; 20.0 mm | 0.787 in ; 12.7 mm | 0.5 in

498796

Price Range
$1.206 - $1.0252

Stock Levels
399 In stock
Attributes
  • Color
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Red ; 42.0 mm | 1.654 in ; 36.5 mm | 1.437 in

498800

Price Range
$1.5505 - $1.3179

Stock Levels
276 In stock
Attributes
  • Color
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Red ; 23.0 mm | 0.906 in ; 20.0 mm | 0.787 in

498802

Price Range
$1.2923 - $1.0983

Stock Levels
600 In stock
Attributes
  • Color
    Red
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Green ; 37.0 mm | 1.457 in ; 32.7 mm | 1.287 in

499754

Price Range
$1.4646 - $1.2449

Stock Levels
290 In stock
Attributes
  • Color
    Green
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Series
    ISO B